PVS-7110-FP2 6
Part of the PVS-7000 Series
Ordering Code: F113113
UPC: 737733053590
Lead Free: Yes
6 IN Flood Protection Valve Station with SentryPlus Alert, 957 RPZ with NRS Shutoffs, Flood Sensor, LFF113FP ACV and Relay Box
This 6 inch flood protection valve station with SentryPlus Alert(R) technology is a configured water flow control system assembled from proven, reliable components to meet exacting project application requirements. Flood protection against property damage is engineered through the automatic control valve, which regulates flow by hydraulic actuator, and the RPZ backflow preventer assembly equipped with a flood sensor. The relay box provides power to the Solenoid bypass valve mounted on the control valve and, when installed, the activation module attached to the flood sensor. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. This configuration consists of a 6 inch reduced pressure zone backflow preventer 957 with NRS shutoffs, flood sensor, 6 inch LFF113FP automatic shutdown control valve, and relay box.
Features
- Backflow preventer of system is 957 stainless steel RPZ
- SentryPlus alert flood monitoring and alert system
- LFF113FP ACV offers flood prevention
- Multi-channel alert capabilities
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 737733053590 |
| Lead Free | Yes |
| Part Number | F113113 |
| Series | PVS-7000 |
| Warranty Name | Standard Watts Warranty |