FP-BF-SA-994/957/AMES-2 1/2-12
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009476
UPC: 098268599725
Lead Free: YES
Flood Sensor Replacement Kit for 994, 994RPDA, 957, 957RPDA, LF957RPDA SZ 2 1/2 to 10 IN, Ames 4000SS, 5000SS, C400, C500, LFC500 Sizes 2 1/2 to 12 IN
This flood sensor replacement kit includes flood sensor with 2 mounting bolts. Use this kit to add flood detection capabilities on series 994, 994RPDA, 957, 957RPDA, LF957RPDA sizes 2 1/2 to 10, Ames 4000SS, 5000SS, C400, C500, LFC500 sizes 2 1/2 to 12 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with 994, 994RPDA, 957, 957RPDA, LF957RPDA sizes 2 1/2 to 10 IN
- For Ames 4000SS, 5000SS, C400, C500, LFC500 sizes 2 1/2 to 12 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS/Cellular Gateway |
| Compatible Series or Model | 994, 994RPDA, 957, 957RPDA, LF957RPDA, 4000SS, 5000SS, C400, C500, LFC500 |
| Compatible Size Used On | 2 1/2 IN to 12 IN |
| Kit Contents | Flood Sensor with 2 Mounting Bolts |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 88009476 |
| Series | SentryPlus Alert Technology |
| UPC | 098268599725 |