PVS-7220-FP2 4
Part of the PVS-7000 Series
Ordering Code: F113156
UPC: 737733053736
Lead Free: Yes
4 IN Flood Protection Valve Station with SentryPlus Alert, LF909 RPZ with OSY Shutoffs, ArmorTek Coating, Flood Sensor, LFF113FP ACV and Relay Box
This 4 inch flood protection valve station with SentryPlus Alert(R) technology is a configured water flow control system assembled from proven, reliable components to meet exacting project application requirements. Flood protection against property damage is engineered through the automatic control valve, which regulates flow by hydraulic actuator, and the RPZ backflow preventer assembly equipped with a flood sensor. The relay box provides power to the Solenoid bypass valve mounted on the control valve and, when installed, the activation module attached to the flood sensor. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. This configuration consists of a 4 inch reduced pressure zone backflow preventer LF909 with OSY shutoffs, flood sensor, 4 inch LFF113FP automatic shutdown control valve, and relay box.
Features
- Backflow preventer of system is LF909 lead free RPZ
- SentryPlus Alert flood monitoring and alert system
- LFF113FP ACV offers flood prevention
- Multi-channel alert capabilities
- LF909 has cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 737733053736 |
| Lead Free | Yes |
| Part Number | F113156 |
| Series | PVS-7000 |
| Warranty Name | Standard Watts Warranty |