FP-BF-SA-909 4-10 M2
Part of the SentryPlus Alert Technology Series
Ordering Code: 1000000320
UPC: 737733053088
Lead Free: YES
Flood Sensor Replacement Kit for LF909 Sizes 4 IN to 10 IN
This flood sensor replacement kit includes flood sensor and 2 mounting bolts. Use this kit to add flood detection capabilities to Series LF909 sizes 4 to 10 inch. When a qualifying relief valve discharge occurs, the flood sensor energizes a relay signaling flood detection.
Features
- Includes flood sensor and 2 mounting bolts
- For use with LF909 sizes 4 to 10 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/Cellular Gateway |
EAN | 737733053088 |
Kit Contents | Flood Sensor and Mounting Bolts |
Kit Type | Upgrade/Repair Kit |
Lead Free | YES |
Part Number | 1000000320 |
Products Used On | 909 |
Series | SentryPlus Alert Technology |