3 LFF115-74
Discontinued
Part of the LFF115-74 Series
Ordering Code: 8994-26
UPC: 098268004977
Lead Free: YES
3 IN LFF115-74 Pressure Reducing Valve
This 3 inch, model LFF115-74, pressure reducing control valve with low flow by-pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. The valve has an adjustable set-point range of 20-200 psig.
Features
- Threaded
- Maximum 400 psig rated
- Globe pattern valve body
- 20-200 psig Adjustable set-point range
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20-200 PSIG |
| Adjustable Reduced Pressure Range-BAR | NA |
| ArmorTek Technology | No |
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Coating | Bonded Epoxy |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-PSI | 400 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 8994-26 |
| Pilot Control System Fitting Material | Brass |
| Pilot Control System Tubing Material | Copper |
| Series | LFF115-74 |
| Trim Material | 316 Stainless Steel |
| UPC | 098268004977 |
| Valve Style | Classic |
| Warranty Name | Standard Watts Warranty |