F115-74 2 1/2-150
Part of the LFF115-74 Series
Ordering Code: T871110
UPC: 098268138993
Lead Free: Yes
2 1/2 IN Pressure Reducing Control Valve with Low-Flow Bypass Feature
This 2 1/2 inch class 150 Watts ACV pressure reducing control valve with low flow by-pass, model 115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. A Flow rate below the normal range of the main line pressure reducing control valve is handled by a separate, valve mounted, direct acting low flow by-pass pressure reducing valve. SentryPlus Alert(R) technology provides intelligent pressure monitoring and notifications using integrated sensors, and integrates with the Sensor Control Monitor to deliver maintenance alerts through BAS via RS-485 Modbus or the Nexa(R) platform over Wi-Fi.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Coating | Bonded Epoxy |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Yes |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | T871110 |
| Series | LFF115-74 |
| UPC | 098268138993 |
| Warranty Name | Standard Watts Warranty |