F115-74 3
Discontinued
Part of the LFF115-74 Series
Ordering Code: 8994-15
UPC: 098268137880
Lead Free: YES
3 IN Pressure Reducing Control Valve with Low-Flow Bypass Feature, Thread
This 3 inch threaded Watts ACV pressure reducing control valve with low flow by-pass, model 115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. A Flow rate below the normal range of the main line pressure reducing control valve is handled by a separate, valve mounted, direct acting low flow by-pass pressure reducing valve. It has threaded connections.
Features
- Globe pattern
- NPT threaded
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Coating | Bonded Epoxy |
| EAN | 098268137880 |
| Lead Free | YES |
| Part Number | 8994-15 |
| Series | LFF115-74 |
| Warranty Name | Standard Watts Warranty |