LFF115-74 150 3 150
Discontinued - Replaced By: LFF115-74 150 B 20-175 TC 50-145 3
Part of the LFF115-74 Series
Ordering Code: 8994-16
UPC: 098268138948
Lead Free: YES
3 IN Globe Pressure Reducing Control Valve, Flanged, Flo-Clean Strainer, Isolation Cocks
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Coating | Bonded Epoxy |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | YES |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 8994-16 |
| Series | LFF115-74 |
| UPC | 098268138948 |
| Warranty Name | Standard Watts Warranty |