LFF115-74 6
Discontinued
Part of the LFF115-74 Series
Ordering Code: 8853-11
UPC: 098268138931
Lead Free: Yes
6 IN Globe Pressure Reducing Control Valve, Flanged, Isolation Cocks, Y-Strainer
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Coating | Bonded Epoxy |
| Inlet Connection Size | 6 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Yes |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 8853-11 |
| Series | LFF115-74 |
| UPC | 098268138931 |
| Warranty Name | Standard Watts Warranty |