LFM115-7 150 SST 3
Part of the LFM115-7 Series
Ordering Code: 8918-17
UPC: 098268935417
Lead Free: YES
3 LFM115-7 150 SST
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268935417 |
Lead Free | YES |
Part Number | 8918-17 |
Series | LFM115-7 |
Warranty Name | Standard Watts Warranty |