LFM115-7 150 SST 4
Part of the LFM115-7 Series
Ordering Code: 8966-14
UPC: 098268038286
Lead Free: YES
4 LFM115-7 150 X Y ARD ARL <TAG:910-11>
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268038286 |
Lead Free | YES |
Part Number | 8966-14 |
Series | LFM115-7 |
Warranty Name | Standard Watts Warranty |