3 S115,150
Part of the S115 Series
Ordering Code: 3100-30
UPC: 098268189094
Lead Free: Yes
3 S115, 150 Pressure Reducing Valve
The 3 inch S115 150 ACV pressure reducing control valve is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. The pressure reducing control pilot is normally open, held open by an adjustable spring setting to maintain a constant outlet pressure to the main valve. SentryPlus Alert(R) technology provides intelligent pressure monitoring and notifications using integrated sensors, and integrates with the Sensor Control Monitor to deliver maintenance alerts through BAS via RS-485 Modbus or the Nexa(R) platform over Wi-Fi.
Features
- Class 150 flanged
- 250 psig rated
- Maintains a constant pressure regardless of flow rate
- Integrates with the Sensor Control Monitor to deliver maintenance alerts to BAS via RS-485 Modbus or the Nexa platform by Wi-Fi connectivity
- 20-200 psig
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 20-200 PSIG |
| Adjustable Reduced Pressure Range-BAR | NA |
| ArmorTek Technology | No |
| Body Material | Stainless Steel |
| Brand | Watts |
| Coating | Does Not Apply To Product |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-PSI | 250 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 3100-30 |
| Pilot Control System Fitting Material | Stainless Steel |
| Pilot Control System Tubing Material | Stainless Steel |
| Series | S115 |
| Trim Material | 316 Stainless Steel |
| UPC | 098268189094 |
| Valve Style | Does Not Apply To Product |
| Warranty Name | Standard Watts Warranty |