ACV-SCM-Class 300
Part of the SentryPlus Alert Technology-Automatic Control Valves Series
Ordering Code: 1000001119
UPC: 737733063377
Lead Free: Yes
Sensor Control Monitor Kit for Class 300 Automatic Control Valves with 0-500psi, Sensor Control Monitor, 2 Sensors, 2 Sensor Cables, Power Adapter, and Mounting Feet
This sensor control monitor kit is designed to enable differential pressure monitoring for Class 300 Automatic Control Valves (ACVs) with pressure range 0-500 psi. The kit supports direct BAS integration via Modbus hardwired communication, allowing for alarm notifications and data polling, or it can connect via Wi-Fi to deliver alerts and real-time data streaming and trending to Nexa(R). Kit includes a sensor control monitor, two sensors, two sensor cables, a power adapter, mounting feet, and Quick Start Guide. This kit is used with the following ACV series: LFM115, LFF6115-JM, LFF6115-7JM, LFF6115-74JM, LFM6115, LFF115-74, LFM115-7, LFM115-74, LFF115, LFM115-3, S115, LFF115-7, LFF116, 1116FM, 116FM, and 910GS.
Features
- A solution for differential pressure monitoring across most Automatic Control Valves
- Includes a sensor control monitor with 2 sensors, 2 sensor cables, power adapter, mounting feet, and Quick Start Guide
- Wi-Fi connectivity for alerts and data streaming to Nexa
- BAS Modbus (RS-485) connectivity for alerts and data polling
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BAS/Wi-Fi |
| Kit Contents | Sensor Control Monitor, 2 Sensors, 2 Sensor Cables, Power Adapter, Mounting Feet, and Quick Start Guide |
| Kit Type | Activation Kit |
| Lead Free | Yes |
| Part Number | 1000001119 |
| Series | SentryPlus Alert Technology-Automatic Control Valves |
| UPC | 737733063377 |
| Warranty Name | Standard Watts Warranty |