SCM-ACV-Class 300
Part of the SentryPlus Alert Technology-Automatic Control Valves Series
Ordering Code: 1000000726
UPC: 737733058632
Lead Free: Yes
Sensor Control Monitor Connection Kit for Class 300 Automatic Control Valves with 0-500psi, Sensor Control Monitor, 2 Sensor Cables, Power Adapter, and Mounting Feet
This sensor control monitor connection kit is designed to enable differential pressure monitoring on Class 300 Automatic Control Valves (ACV) with pressure range 0-500 psi. It enables seamless integration with building automation systems. This kit can be hardwired into a BAS using Modbus for alerts and data polling or connected through Wi-Fi for alerts and real time data streaming to Nexa(R). Kit includes a sensor control monitor, two sensor cables, a power adapter, mounting feet, and Quick Start Guide. This kit should be purchased to activate pressure monitoring and data streaming capabilities for the following ACV series: LFM115, LFF6115-JM, LFF6115-7JM, LFF6115-74JM, LFM6115, LFF115-74, LFM115-7, LFM115-74, LFF115, LFM115-3, S115, LFF115-7, LFF116, 1116FM, 116FM, and 910GS.
Features
- Includes a sensor control monitor with 2 sensor cables, power adapter, mounting feet, and Quick Start Guide
- BAS Modbus (RS-485) connectivity for alerts and data polling
- Wi-Fi connectivity for alerts and data streaming to Nexa
- A solution for differential pressure monitoring across Automatic Control Valves
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BAS/Wi-Fi |
| Kit Contents | Sensor Control Monitor, 2 Sensor Cables, Power Adapter, Mounting Feet, and Quick Start Guide |
| Kit Type | Activation Kit |
| Lead Free | Yes |
| Part Number | 1000000726 |
| Series | SentryPlus Alert Technology-Automatic Control Valves |
| UPC | 737733058632 |
| Warranty Name | Standard Watts Warranty |