Deringer 30X/30GX
Low Head Loss Stainless Steel Double Check Detector Type II Assembly Backflow Preventers with Integral Butterfly or OSY Shutoffs
Deringer 30X/30GX
Low Head Loss Stainless Steel Double Check Detector Type II Assembly Backflow Preventers with Integral Butterfly or OSY Shutoffs
Features
- XL body and checks for low head loss
- Integral shutoffs for shorter lay length and lightweight construction (Deringer 30X only)
- Dual-action check module for low- and high-flow performance
- Type II bypass for lower weight and simplified testing
- Tamper-resistant test cocks
Ames Deringer™ 30X and 30GX Double Check Valve Assemblies are designed to prevent non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 30X features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, XL body and checks for lower head loss, and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 30GX has all of the same great features, but with OS&Y shutoff valves. The Type II bypass is used to monitor unauthorized water usage and is primarily required on fire sprinkler systems.
Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Deringer 30X/30GX