611-MJXFL 3
This 3 inch mechanical joint by flange valve setter is constructed of fusion epoxy coated ductile iron. It augments the installation of the MasterSeries (R) N-pattern backflow preventer valve. Integral ductile iron supports between elbows transfer thrust downstream, thus eliminating thrust block requirements between elbows. It has a ductile iron body. The maximum working pressure is 175 psi (12.1 bar).
Features
- Epoxy coated for longevity
- ANSI 150 pound flanged connections
- For MasterSeries N shape
- Stainless steel fasteners
| Specifications | |
|---|---|
| Body Coating Type | Fusion Epoxy Coated |
| Body Material | Ductile Iron |
| Brand | FEBCO |
| Center Joint Bolt Material | Stainless Steel |
| Center Joint Nut Material | Stainless Steel |
| Diameter | 3 IN |
| Inlet Connection Size | 3 IN |
| Inlet Connection Size-Metric | 75 MM |
| Inlet Connection Type | Mechanical Joint |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 905199 |
| Series | 611 |
| Temperature Range | 32 to 140 degree F,0 to 60 degree C |
| UPC | 643925015249 |