ARK EZ-STD 10-14
Discontinued - Replaced By: RK EZ-STD
Part of the ARK-EZ-STD Series
Ordering Code: 0693104
UPC: 737733013532
Lead Free: YES
Valve And Meter Support Stand, For 10-14 In Installation Height
This Ames Fire and Waterworks valve and meter support stand allows for quick and easy backflow assembly installation and is field adjustable in for 10-14 IN installation height. This steel support is of all-welded construction and incorporates a corrosion-resistant coating and an interior drain hole. This support stand has a support capacity of 48,000 lbs. concentric vertical load without noticeable deformation.
Features
- Corrosion Resistant Coating
- Adjustable Height
- Welded Construction
- 48000lb load limit
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
EAN | 737733013532 |
Height Adjustment | 10 to 14 IN |
Lead Free | YES |
Part Number | 0693104 |
Series | ARK-EZ-STD |