ARK EZ-STD 16-24
Discontinued - Replaced By: RK EZ-STD
Part of the ARK-EZ-STD Series
Ordering Code: 0693106
UPC: 737733013556
Lead Free: YES
Valve And Meter Support Stand, For 16-24 In Installation Height
This Ames Fire and Waterworks valve and meter support stand allows for quick and easy backflow assembly installation and is field adjustable for 16-24 IN installation height. This steel support is of all-welded construction and incorporates a corrosion-resistant coating and an interior drain hole. This support stand has a support capacity of 48,000 lbs. concentric vertical load without noticeable deformation.
Features
- Corrosion Resistant Coating
- Adjustable Height
- Welded Construction
- 48000lb load limit
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| EAN | 737733013556 |
| Height Adjustment | 16 to 24 IN |
| Lead Free | YES |
| Part Number | 0693106 |
| Series | ARK-EZ-STD |