FP-FBF-BMS 2 1/2-10
This BMS flood sensor connection kit includes a sensor activation module with cable, ground wire, and power adapter. Use this kit to activate the flood sensor and enable flood detection capabilities on the relief valve of a new installation linked to a BMS controller (not included). For use with models LF860-FS Large, LF866-FS, LF880V-FS, LF886V-FS sizes 2 1/2 to 10 IN.
Features
- Includes sensor activation module with cable, ground wire, and power adapter
- For use with models LF860-FS Large, LF866-FS, LF880V-FS, LF886V-FS sizes 2 1/2 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | FEBCO |
| Communication Type | BMS |
| Compatible Series or Model | LF860 Large, LF866, LF880V, LF886V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| EAN | 098268511611 |
| Kit Contents | Sensor Activation Module with Cable, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 88009414 |
| Series | SentryPlus Alert Technology |