AG-FS-NPT2-CEL
Discontinued
Part of the SentryPlus Alert Technology Series
Ordering Code: 0834336
UPC: 098268527759
Lead Free: NO
Cellular Sensor Connection Kit, Air Gap Flood Sensor, 2 IN NPT Connection
This cellular sensor connection kit for metal air gap includes flood sensor, Cellular Gateway with mounting hardware, activation module with conductor cable, ground wire, and power adapter. Use this kit to add flood detection capabilities to your existing valve. Universal for metal air gaps and pipe fittings with 2 inch female NPT connection.
Features
- Includes flood sensor, Cellular Gateway with mounting hardware, activation module with conductor cable, ground wire, and power adapter
- Fits any metal air gap or pipe fitting with 2 inch female NPT connection
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | Cellular Gateway |
| Compatible Series or Model | Metal Air Gap |
| Compatible Size Used On | 2 IN |
| EAN | 098268527759 |
| Kit Contents | Flood Sensor, Cellular Gateway with Mounting Hardware, Activation Module with Conductor Cable, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 0834336 |
| Series | SentryPlus Alert Technology |