FP-A-WiFi/BMS/IMS-FZ
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009529
UPC: 098268606287
Lead Free: NO
Freeze Sensor Connection Kit for Ames Backflow Preventers, Additional Cold-vulnerable, Water-carrying Equipment, All Sizes
This freeze sensor connection kit includes sensor in mounting clip, standalone sensor, activation module, wire nuts, mounting hardware, power adapter, and Quick Start Guide. Use this kit to signal facility personnel when temperature nears and reaches the freezing point. Available for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS). For use with Ames backflow preventers, all sizes and additional cold-vulnerable, water-carrying equipment.
Features
- Includes freeze sensor in mounting clip, standalone sensor, activation module, wire nuts (2), mounting hardware, power adapter, and Quick Start Guide
- Sense the temperature from standalone sensor or sensor mounted on Ames backflow preventers
- For use with additional cold-vulnerable, water-carrying equipment
- For Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
- Detects potential freeze conditions
- Provides continuous monitoring
- Includes tekmar Outdoor Sensor 070
Specifications | |
---|---|
Brand | Watts |
Communication Type | Wi-Fi/BMS/IMS |
Compatible Series or Model | Ames Backflow Preventers |
EAN | 098268606287 |
Kit Contents | Freeze Sensor in Mounting Clip, Standalone Sensor, Activation Module, 2 Wire Nuts, Mounting Hardware, Power Adapter, Quick Start Guide |
Kit Type | Activation Kit |
Lead Free | NO |
Part Number | 88009529 |
Series | SentryPlus Alert Technology |