FP-BF-SA-009-1/2-3/4 M2
Part of the SentryPlus Alert Technology Series
Ordering Code: 1000000317
UPC: 737733053057
Lead Free: Yes
Flood Sensor Replacement Kit for 009, LF009, LFU009, SS009, U009 Sizes 1/2 IN to 3/4 IN
This flood sensor replacement kit includes flood sensor and captive screw. Use this kit to add flood detection capabilities to Series 009, LF009, LFU009, SS009, U009 sizes 1/2 to 3/4 inch. When a qualifying relief valve discharge occurs, the flood sensor energizes a relay signaling flood detection.
Features
- Includes flood sensor and screws
- For use with 009, LF009, LFU009, SS009, U009 sizes 1/2 to 3/4 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS/Cellular Gateway |
| Kit Contents | Flood Sensor and Screws |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | Yes |
| Part Number | 1000000317 |
| Products Used On | 009 |
| Products Used On Size | 1/2 to 3/4 IN |
| Series | SentryPlus Alert Technology |
| UPC | 737733053057 |