FP-BF-SA-919-1 1/4-2
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009478
UPC: 098268599183
Lead Free: YES
Flood Sensor Replacement Kit for LF919 Sizes 1 1/4 IN to 2 IN
This flood sensor replacement kit includes flood sensor with 1 screw. Use this kit to add flood detection capabilities on series LF919 sizes 1 1/4 to 2 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with LF919 sizes 1 1/4 to 2 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS/Cellular Gateway |
| Compatible Series or Model | LF919 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Flood Sensor with 1 Screw |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 88009478 |
| Series | SentryPlus Alert Technology |
| UPC | 098268599183 |