FP-BF-SATSZA29-WATTS FZ
Part of the SentryPlus Alert Technology Series
Ordering Code: 0683250
UPC: 098268599084
Lead Free: YES
Freeze Sensor Replacement Kit for 007, LF007, 007M1DCDA, 800M4FR, 800M4QT, LF800M4FR, LF800M4QT Sizes 1/2 to 2 IN
This freeze sensor replacement kit includes freeze sensor in mounting clip. Use this kit to add flood detection capabilities on series 007, LF007, 007M1DCDA, 800M4FR, 800M4QT, LF800M4FR, LF800M4QT 1/2 to 2 inch sizes and additional cold-vunerable water carrying equipment.
Features
- Includes freeze sensor in mounting clip
- For use with series 007, 007M1DCDA, LF007, 800M4FR, 800M4QT, LF800M4FR, LF800M4QT sizes 1/2 to 2 IN
- Detects potential freeze conditions with connectivity kits
- Can be added to existing installations
- For Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
Specifications | |
---|---|
Brand | Watts |
Communication Type | Wi-Fi/BMS/IMS |
Compatible Series or Model | 007, 007M1DCDA, LF007, 800M4FR, 800M4QT, LF800M4FR, LF800M4QT |
Compatible Size Used On | 1/2 IN to 2 IN |
EAN | 098268599084 |
Kit Contents | Freeze Sensor in Mounting Clip |
Kit Type | Upgrade/Repair Kit |
Lead Free | YES |
Part Number | 0683250 |
Series | SentryPlus Alert Technology |