FP-RFK-ACV
Discontinued
Part of the SentryPlus Alert Technology Series
Ordering Code: 0113135
UPC: 098268143430
Lead Free: YES
SentryPlus Alert Flood Detection System with Control Panel, and Cellular Node
This ACV upgrade kit utilizes the SentryPlus Alert(R) wireless node to work with an existing Watts LFF113RFP Flood Protection ACV to add multi-channel alerts in the case of potential flood conditions.
Features
- Detects potential flood conditions
- Issues multi-channel alerts
- Provides continuous monitoring
- Can be used with any backflow
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | Watts |
| EAN | 098268143430 |
| Lead Free | YES |
| Part Number | 0113135 |
| Products Used On | LFF113RFP |
| Series | SentryPlus Alert Technology |