FP-RFK-ACV-RELAY
Part of the SentryPlus Alert Technology Series
Ordering Code: 0113210
UPC: 098268229875
Lead Free: Yes
SentryPlus Alert Flood Detection System Relay Box for Use with Flood Protection Shutdown ACV (LFF113FP and LFM113FP)
This ACV upgrade kit, when combined with the SentryPlus Alert(R) upgrade kit, comes with the relay box necessary to work with an existing Watts LFF113FP or LFM113FP Flood Protection ACV to allow for automatic shutdown.
Features
- Detects potential flood conditions
- Issues multi-channel alerts
- Provides continuous monitoring
- Can be used with any backflow
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268229875 |
| Lead Free | Yes |
| Part Number | 0113210 |
| Products Used On | LFF113FP LFM113FP |
| Series | SentryPlus Alert Technology |