FP-RFK-BF
Discontinued
Part of the SentryPlus Alert Technology Series
Ordering Code: 0113134
UPC: 098268143423
Lead Free: YES
SentryPlus Alert Flood Detection System with Sensor, Control Panel, and Cellular Node
This Backflow Upgrade Kit utilizes the Sentry+ Alert wireless node along with a flood detection sensor to continuously monitor for potential flood conditions, and issue multi-channel alerts should a flood condition occur
Features
- Detects potential flood conditions
- Provides continuous monitoring
- Issues multi-channel alerts
- Can be used with any backflow
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268143423 |
| Lead Free | YES |
| Part Number | 0113134 |
| Products Used On | 957, LF909, LF860 |
| Series | SentryPlus Alert Technology |