FP-RFK-BF-BMS-CFS-1/2-2
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009423
UPC: 098268541175
Lead Free: NO
BMS Flood Sensor Retrofit Connection Kit for LF919, Sizes 1/2 to 2 IN
This BMS flood sensor retrofit kit includes flood sensors (2), sensor activation module with cable, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a BMS controller (not included). For use with Series LF919, Sizes 1/2 to 2 IN. Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch.
Features
- Includes flood sensors (2), sensor activation module with cable, ground wire, and power adapter
- For use with LF919, Sizes 1/2 to 2 IN
- Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
Compatible Series or Model | LF919 |
Compatible Size Used On | 1/2 IN to 2 IN |
EAN | 098268541175 |
Kit Contents | 2 Flood Sensors, Sensor Activation Module with Cable, Ground Wire, Power Adapter |
Kit Type | Activation Kit |
Lead Free | NO |
Part Number | 88009423 |
Series | SentryPlus Alert Technology |