FP-RFK-BF-BMS-CFS 1/2-3/4
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003057
UPC: 098268356984
Lead Free: NO
BMS Flood Sensor Retrofit Connection Kit for 009, LF009, LFU009, SS009, U009 Sizes 1/2 to 3/4 IN
This BMS flood sensor retrofit kit includes flood sensor, deflector, sensor activation module with cable, ground wire, and power adapter. Use this kit to add flood detection capabilities to your existing valve. For use with models 009, LF009, LFU009, SS009, U009 sizes 1/2 to 3/4 inch.
Features
- Issues multi-channel alerts
- For use with 009, LF009, LFU009, SS009, U009 sizes 1/2 to 3/4 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
Compatible Series or Model | 009, LF009, LFU009, SS009, U009 |
Compatible Size Used On | 1/2 IN to 3/4 IN |
EAN | 098268356984 |
Kit Contents | Flood Sensor, Deflector, Sensor Activation Module with Cable, Ground Wire, Power Adapter |
Kit Type | Activation Kit |
Lead Free | NO |
Part Number | 88003057 |
Series | SentryPlus Alert Technology |