FP-RFK-BF-BMS-CFS 2 1/2-10
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009419
UPC: 098268511666
Lead Free: NO
BMS Flood Sensor Retrofit Connection Kit for 957, 957RPDA, LF957RPDA, 994, C400, C500 SZ 2 1/2 to 10 IN, 994RPDA, 5000SS 2 1/2 to 6 IN, 4000SS 2 1/2 to 12 IN
This BMS flood sensor retrofit kit includes a flood sensor, sensor activation module with cable, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a BMS controller (not included). For use with models: Watts 957, 957RPDA, LF957RPDA, 994, Ames C400, C500, LFC500 sizes 2 1/2 to 10 IN. For use with models: Watts 994RPDA, Ames 5000SS sizes 2 1/2 to 6 IN and 4000SS sizes 2 1/2 to 12 IN.
Features
- Includes flood sensor, sensor activation module with cable, ground wire, and power adapter
- For use with 957, 957RPDA, LF957RPDA, 994, Ames C400, C500, LFC500 sizes 2 1/2 to 10 IN
- For use with 994RPDA, Ames 5000SS sizes 2 1/2 to 6 IN
- For use with Ames 4000SS-FS sizes 2 1/2 to 12 IN
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS |
| Compatible Series or Model | 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS |
| Compatible Size Used On | 2 1/2 IN to 10 IN, 2 1/2 IN to 6 IN, 2 1/2 IN to 12 IN |
| Kit Contents | Flood Sensor, Sensor Activation Module with Cable, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 88009419 |
| Series | SentryPlus Alert Technology |
| UPC | 098268511666 |