FP-RFK-BF-CFS-1-11/2
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003062
UPC: 098268357035
Lead Free: NO
Cellular Flood Sensor Retrofit Connection Kit for 009, LF009, LFU009, SS009, U009 Sizes 1 to 1 1/2 IN, for LF909 Sizes 3/4 to 1 IN
This cellular flood sensor retrofit connection kit includes flood sensor, deflectors (2), sensor activation module with cable, mounting bolts, Cellular Gateway with mounting kit, ground wire, and power adapter. Use this kit to add flood detection capabilities to your existing valve. For use with models 009, LF009, LFU009, SS009, U009 sizes 1 to 1-1/2 inch and LF909 Small sizes 3/4 to 1 inch.
Features
- Issues multi-channel alerts
- For use with 009, LF009, LFU009, SS009, U009 Sizes 1 to 1 1/2 IN
- For use with LF909 sizes 3/4 to 1 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | Cellular Gateway |
Compatible Series or Model | 009, LF009, LFU009, SS009, U009, LF909 Small |
Compatible Size Used On | 3/4 IN to 1 1/2 IN |
EAN | 098268357035 |
Kit Contents | Flood Sensor, 2 Deflectors, Sensor Activation Module with Cable, Mounting Bolts, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter |
Kit Type | Activation Kit |
Lead Free | NO |
Part Number | 88003062 |
Series | SentryPlus Alert Technology |