FP-RFK-BF-CFS-1/2-2
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009424
UPC: 098268541182
Lead Free: NO
Cellular Flood Sensor Retrofit Connection Kit for LF919, Sizes 1/2 to 2 IN
This cellular flood sensor retrofit connection kit includes flood sensors (2), sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter. Use this kit to install the flood sensor and enable flood detection capabilities on the relief valve of an existing installation linked to a cellular network to send alerts by email message, SMS text message, or voice call. For use with Series LF919, Sizes 1/2 to 2 IN. Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch.
Features
- Includes flood sensors (2), sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter
- For use with LF919, Sizes 1/2 to 2 IN
- Sensors fit sizes 1/2 to 1 inch and 1 1/4 to 2 inch
- Detects potential flood conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | Cellular Gateway |
| Compatible Series or Model | LF919 |
| Compatible Size Used On | 1/2 IN to 2 IN |
| EAN | 098268541182 |
| Kit Contents | 2 Flood Sensors, Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 88009424 |
| Series | SentryPlus Alert Technology |