SAE-TC18-27M
Discontinued - Replaced By: LF27-SAE-TC
Part of the Test Cocks Series
Ordering Code: 781327
UPC: 098268409932
Sae Test Cock
This test cock adapter converts a 1/8 male NPT by 1/4 inch male SAE connection. It is used with backflow preventers or an isolation valve for gauges or small equipment lines. It is ideal for throttling and balancing applications of non abrasive fluids where flow is 20 to 100 percent of the valve capacity. It has a full port ball valve design and a quarter turn screwdriver slot to open and close.
Features
- Quarter turn open or close with slot for coin or screw driver to operate
- Bronze body
- Low operating torque
- Full port design for low pressure drop
| Specifications | |
|---|---|
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| EAN | 098268409932 |
| Lead Free | NO |
| Part Number | 781327 |
| Series | Test Cocks |