WVS-C-FXF-RP-BFG 6
Part of the WVS Series
Ordering Code: 0107226
UPC: 098268381399
Lead Free: Yes
6 IN Ductile Iron Valve Setter For 957N BFG and 957N RPDA BFG Series, Flange x Flange
This 6 inch ductile iron valve setter with flange by flange connections is designed to augment the installation of the N-shape 957N BFG and 957N RPDA BFG backflow preventer assemblies only. This valve setter is constructed of fusion epoxy coated ductile iron and has an integral ductile iron support between elbows transfers thrust downstream, thus eliminating thrust block requirements between elbows. Maximum working pressure is 175 psi (12.1 bar).
Features
- For use with 957N BFG and 957N RPDA BFG
- Corrosion resistant fusion epoxy coated
- Eliminates the need for thrust blocks or other restraints at the point of installation
- Flanges have ANSI B16.1 Class 125 (Standard) ANSI AWWA C153 A21.53-102
- Maximum working pressure is 175 psi (12.1 bar)
| Specifications | |
|---|---|
| Body Coating Type | Fusion Epoxy Coated |
| Body Material | Ductile Iron |
| Brand | Watts |
| Center Joint Bolt Material | Stainless Steel |
| Center Joint Nut Material | Stainless Steel |
| Diameter | 6 IN |
| Inlet Connection Size | 6 IN |
| Inlet Connection Size-Metric | 150 MM |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Yes |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Flanged Joint |
| Part Number | 0107226 |
| Series | WVS |
| Temperature Range | 32 to 140 degree F,0 to 60 degree C |
| UPC | 098268381399 |