WVS-C FXMJ 10
Part of the WVS Series
Ordering Code: 0107219
UPC: 098268381320
Lead Free: YES
10 IN Ductile Iron Valve Setter, Flange x Mechanical Joint
This 10 inch ductile iron valve setter with flange by mechanical joint connections is designed to augment the installation of the N-shape backflow preventer assemblies. This valve setter is constructed of fusion epoxy coated ductile iron and has an integral ductile iron support between elbows transfers thrust downstream, thus eliminating thrust block requirements between elbows. Maximum working pressure is 175 psi (12.1 bar).
Features
- Eliminates the need for thrust blocks or other restraints at the point of installation
- Flanges have ANSI B16.1 Class 125 (Standard) ANSI AWWA C153 A21.53-95
- Maximum working pressure is 175 psi (12.1 bar)
- Corrosion resistant fusion epoxy coated
Specifications | |
---|---|
Body Coating Type | Fusion Epoxy Coated |
Body Material | Ductile Iron |
Brand | Watts |
Center Joint Bolt Material | Stainless Steel |
Center Joint Nut Material | Stainless Steel |
Diameter | 10 IN |
EAN | 098268381320 |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Mechanical Joint |
Part Number | 0107219 |
Series | WVS |
Temperature Range | 32 to 140 degree F,0 to 60 degree C |