SR774DCDA-LF-CFM 8
Discontinued
Part of the 774DCDA Series
Ordering Code: 0691699
UPC: 098268264661
Lead Free: NO
8 In SS Double Check Detector Assembly Backflow Preventer, No Shutoff, Red Silicon Internals, Cubic Feet Meter, Short Lay Length
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Does Not Apply To Product |
| EAN | 098268264661 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 8 IN |
| Inlet Connection Size-Metric | 203 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 8 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0691699 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Series | 774DCDA |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |