M300-BFG-CFM 8
This Maxim(TM) 8 inch double check detector backflow preventer assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazards such as on fire sprinkler systems and from other contaminants found at the service line entrance. This compact modular design with a single access sleeve for easy maintenance is approved for horizontal or vertical installation in accordance with the direction of the flow arrow on the assembly. It consists of a stainless steel body, tri-link check valves, grooved gear operated butterfly valves with tamper switch, and four test cocks. It comes furnished with a cubic feet per minute meter to detect underground leaks and unauthorized water use.
Features
- Stainless steel single housing with access sleeve
- Furnished with a cubic feet per minute meter
- Replaceable check disc rubber
- Compact construction allows for smaller vaults and enclosures
- Tri-link check valve assembly provides the lowest pressure loss
- Stainless steel construction provides long term corrosion protection and maximum strength
- The maximum working pressure is 175 psi (12.06 bar)
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Silicone |
| Elbow Fitting | Yes |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 8 IN |
| Inlet Connection Size-Metric | 200 MM |
| Inlet Connection Type | Grooved Joint |
| Inlet Shutoff Valve Type | Gear Operated Butterfly Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.06 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 8 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Shutoff Valve Type | Gear Operated Butterfly Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0191427 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Does Not Apply To Product |
| Series | M300 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | Maxim |
| UPC | 737733004042 |