007M3-QT 3/4
Discontinued - Replaced By: 007M3-QT-FZ 3/4
Part of the 007 Series
Ordering Code: 0062020
UPC: 098268802153
3/4 IN Bronze Double Check Valve Assembly Backflow Preventer, Quarter Turn Shutoff, Single Top Entry
This 3/4 inch double check valve assembly backflow preventer helps prevent the backflow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as non-health hazards and for contaminants at the service line entrance. This assembly consists of a cast bronze body construction, NPT end connections, quarter turn ball valve shutoffs, top mounted test cocks, two in-line independent positive seating check modules, replaceable check discs and seats, and captured springs.
Features
- Cast bronze body construction
- Modular compact design
- Replaceable seats and seat discs
- Top entry
- Quarter turn ball valve shutoffs
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Double Check Valve Assembly |
| Body Finish | Cast Bronze |
| Body Material | Cast Bronze |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268802153 |
| Elbow Fitting | No |
| GDS Status | Registered |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | NPT |
| Part Number | 0062020 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Rubber |
| Series | 007 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |