200-LBV 2
This 2 inch double check valve backflow preventer assembly is designed to prevent the reverse flow of contaminated water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for drinking water supply protection at dangerous cross-connections identified as non-health hazard applications and from other contaminants found at the service line entrance. This compact modular design with a separate top entry check valve access is designed for easy maintenance and is approved for horizontal and vertical installations. This assembly without the shutoffs consists of a bronze body, chloramine resistant elastomers, NPT end connections, two positive seating check modules, and top mounted test cocks.
Features
- Bronze body
- Separate top entry check valve access design for easy maintenance
- Top mounted screw driver slotted test cocks
- No special tools are required
- Compact design
- Low pressure drop
- Chloramine resistant elastomers
- The maximum working pressure is 175 psi (12.06 bar)
- Temperature range is 33 to 180 degrees F (0.5 to 82 degrees C)
| Specifications | |
|---|---|
| Backflow Preventer Type | Double Check Valve Assembly |
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Ames Fire & Waterworks |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 098268208863 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 12.07 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Part Number | 0064445 |
| Polymer Coating | No |
| Seat Material | Rubber |
| Series | 200B |
| Strainer | Yes |
| Technologies | Does Not Apply To Product |
| Tradename | None |