912HP 3/4
Part of the 912HP Series
Ordering Code: 0386447
UPC: 098268873306
Lead Free: No
3/4 IN High Pressure Hose Drop Vacuum Breaker Backflow Preventer
Series 912HP high pressure hose drop dual check vacuum breaker backflow preventer helps prevent the reverse flow of polluted water from processing and rendering areas from entering into the potable water supply. It consists of a brass body construction, stainless steel internal parts, dual check valves, bronze ball valve shutoff, and an atmospheric vent. It is specifically designed for non-health hazard, continuous pressure applications such as lines used for washdown of equipment. It can be installed vertically or horizontally and is ideal for use in food processing plants. Maximum working pressure is 400psi (27.5 bar).
Features
- High pressure
- Oval handle shutoff
- Strainer screen
- Horizontal or vertical installation
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Rubber |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 27.50 |
| Maximum Working Pressure-PSI | 400 |
| Meter Type | No Meter |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0386447 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | PTFE |
| Series | 912HP |
| Strainer | Yes |
| UPC | 098268873306 |