9BD-NPTM 1/4
Part of the 9BD Series
Ordering Code: 0061911
UPC: 098268004496
Lead Free: YES
1/4 IN SS Vented Triple Check Vacuum Breaker Backflow Preventer, NPTM End Connections
This 1/4 inch dual check vacuum breaker backflow preventer is designed for vending machine water supply lines to prevent the reverse flow of contaminates, such as carbon dioxide gas and carbonated water, from entering the potable water supply. It consists of a stainless steel body construction, rubber parts, dual check valves, ball check valve, NPTM end connections, and an atmospheric vent. It is designed for continuous pressure applications and complies with FDA food additive regulations. The maximum working pressure is 150 psi (10.3 bar).
Features
- Stainless steel for corrosion resistance
- Triple check
- Compact design
- Beverage machines
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268004496 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 8 MM |
Inlet Connection Type | Male Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 10.34 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0061911 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Seat Material | Stainless Steel |
Series | 9BD |
Strainer | No |