9BD-NPTMXFLARE
Part of the 9BD Series
Ordering Code: 0061919
UPC: 098268004557
Lead Free: Yes
3/8 IN SS Vented Triple Check Vacuum Breaker Backflow Preventer, NPTM x Flare End Connection
This triple check vacuum breaker is designed for vending machine water supply lines to prevent the reverse flow of contaminates, such as carbon dioxide gas and carbonated water, from entering the potable water supply. It has 3/8 IN connection, stainless steel body construction, rubber parts, dual check valve, ball check valve, and an atmospheric vent. It is suitable for continuous pressure applications and complies with FDA food additive regulations. The maximum working pressure is 50 psi (10.3 bar).
Features
- Stainless steel construction
- In-line design minimizes pressure drop across the valve
- Equipped with ball check valve that serves as a third check for added protection of water supply
- Complies with FDA food additive regulations
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Rubber |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 10.34 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Flare Joint |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0061919 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | Stainless Steel |
| Series | 9BD |
| Strainer | No |
| UPC | 098268004557 |