LFCU7-U2-U2 1X1
Discontinued
Part of the LFCu7 Series
Ordering Code: 0792081
UPC: 098268434682
1 x 1 In Lead Free Copper Body Dual Check Valve Backflow Preventer, Union Female NPT Inlet x Union Female NPT Outlet
This 1 x 1 inch lead free copper body dual check valve backflow preventer is designed to prevent the reverse flow of polluted water from entering the drinking water supply at the service entrance or at individual outlets. It consists of a poppet-type lead-free copper body that minimizes pressure drop and provides smooth flow characteristics. The straight-line design is ideal for use in non-health hazard residential water system containment and continuous pressure applications. It can be installed in a vertical or horizontal position and has double unions for easy installation and repair. The minimum working pressure is 10 psi (69 kPa) and the maximum working pressure is 150 psi (10.34 bar).
Features
- Copper body construction
- Compact design
- Dual union end connections
- Can be installed in a vertical or horizontal position
Specifications | |
---|---|
Backflow Preventer Type | Dual Check |
Body Finish | Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268434682 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0792081 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Seat Material | BUNA-N |
Series | LFCU7 |
Strainer | No |