LFN9C-D 3/4
Part of the LFN9-CD Series
Ordering Code: 0792099
UPC: 098268434866
Lead Free: YES
3/4 In Lead Free Field Testable, Hose Connection Backflow Preventer
This 3/4 inch lead free dual check vacuum breaker backflow preventer with atmospheric vent prevent high-hazard backsiphonage backflow and low-head backpressure (10 FT or less) from contaminating the potable water supply. It prevents backflow associated with hose connections when screwed directly to a sill cock, yard hydrant, or wall hydrant. It consists of a lead free brass body with two independently operating rubber and stainless steel check valves, with an atmospheric vent located between the them. It is in-line field testable, non-removable and designed for non-continuous pressure applications. It is ideal for installation in service sinks, chemical dispensers, sill cocks, and frost proof hydrants. Maximum working pressure is 125 psi (10.6 bar).
Features
- Lead free body construction
- Female hose thread inlet by male hose thread outlet
- Non-removable
- Hand sprayers
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Chrome |
Body Material | Lead Free Brass |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268434866 |
Elbow Fitting | No |
GDS Status | Registered |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0792099 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | LFN9-CD |
Strainer | No |