N9C-D 3/4
Discontinued - Replaced By: LFN9C-D 3/4
Part of the N9 Series
Ordering Code: 0063456
UPC: 098268652963
3/4 In Brass Field Testable, Hose Connection Backflow Preventer
Series N9-CD field testable dual check vacuum breaker backflow preventer with Atmospheric Vent prevent high-hazard backsiphonage backflow and low-head backpressure (10 ft. or less) from contaminating the potable water supply. It prevents backflow associated with hose connections when screwed directly to a sill cock, yard hydrant, or wall hydrant. It consists of a brass body construction with two independently operating rubber and stainless steel check valves, with an atmospheric vent located between the them. It is in-line field testable, non-removable and designed for non-continuous pressure applications. It is ideal for installation in service sinks, chemical dispensers, sill cocks, and frost-proof hydrants. Maximum working pressure is 125psi (10.6 bar).
Features
- Brass body
- Hose threads
- Non-removeable
- Hand sprayers
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Chrome |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Cap And Tether | No |
EAN | 098268652963 |
Elbow Fitting | No |
GDS Status | Registered |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0063456 |
Polymer Coating | No |
Pressure Operation | Continuous |
Series | N9 |
Strainer | No |