SD-3-FN-LS 1/4
Part of the SD-3 Series
Ordering Code: 0061677
UPC: 098268931501
Lead Free: Yes
1/4 IN Dual Check Valve Backflow Preventer, Atmospheric Vent, Less Strainer, Female NPT Outlet Connection
This 1/4 IN dual check valve backflow preventer with atmospheric port and strainer for carbonated beverage machines prevents the reverse flow of polluted water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It consists of stainless steel body construction with internal rubber components and is designed for continuous or intermittent pressure applications. It has an atmospheric port that provides visual indication of failure of the second check It is ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee. End connections are female NPT. Maximum working pressure is 150 psi (10 bar).
Features
- Used for for carbonated beverage machines
- Stainless steel body construction
- Maximum working pressure is 150 psi
- Atmospheric port provides visual indication of failure
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Santoprene |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Size-Metric | 8 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 130 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 12.00 |
| Minimum Temperature-Fahrenheit | 54 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0061677 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure |
| Seat Material | Noryl |
| Series | SD-3 |
| Strainer | Yes |
| UPC | 098268931501 |