SD-3-LS-MFXMF 3/8
Part of the SD-3 Series
Ordering Code: 0061678
UPC: 098268025323
Lead Free: Yes
3/8 IN Dual Check Valve Backflow Preventer, Atmospheric Vent, Less Strainer, SAE Male Flare Inlet and Outlet Connection
This 3/8 inch dual check valve backflow preventer with atmospheric port and strainer for carbonated beverage machines prevents the reverse flow of polluted water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It is designed for continuous or intermittent pressure applications and ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee. This valve consists of stainless steel body construction, SAE male flare end connections, internal rubber components and an atmospheric vent. Includes an atmospheric port provides visual indication of failure of the second check.
Features
- Used for for carbonated beverage machines
- Stainless steel body construction
- Maximum working pressure is 150 psi
- Atmospheric port provides visual indication of failure
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Santoprene |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Flare Joint |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 130 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 12.00 |
| Minimum Temperature-Fahrenheit | 54 |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Flare Joint |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0061678 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure |
| Seat Material | Noryl |
| Series | SD-3 |
| Strainer | No |
| UPC | 098268025323 |