994RPDA-LF-CFM 4
Part of the 994RPDA Series
Ordering Code: 0438054
UPC: 098268795974
Lead Free: NO
4 In Ss Reduced Pressure Detector Assembly, No Shutoff, Cubic Feet Meter, Short Lay Length
This 4 inch reduced pressure detector assembled without shutoffs is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and from other contaminants found at the service line entrance. This assembly consists of a short lay length stainless steel body, test cocks, corrosive resistant stainless steel bottom mounted relief valve, torsion spring check valves and comes furnished with a cubic foot per minute meter to detect underground leaks and unauthorized water use.
Product Features
- Bottom mounted relief valve reduces clearance requirements when installed against an outside wall
- Thermoplastic check valves with stainless steel hinge pins for trouble-free operation
- Health hazard application
- Assembled without shutoff valves
- Stainless steel body is half the weight of competitive designs reducing installation and shipping costs
- Compact construction for smaller enclosures
- Detects underground leaks and unauthorized water use
- Torsion spring check valves provides maximum flow at low pressure drop
- Short end to end dimensions makes retrofit easy
Specifications | |
---|---|
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Does Not Apply To Product |
Brand Name | Watts |
Bypass | Yes |
Cap And Tether | No |
Disc Material | Rubber |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | 994RPDA-LF-CFM 4 |
Outlet Connection Size | 4 IN |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0438054 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 994RPDA |
Strainer | No |
Type | Valve to Accessory |
-
Downloads