994RPDA-OSY-CFM 6
Part of the 994RPDA Series
Ordering Code: 0438060
UPC: 098268795738
Lead Free: NO
6 In Ss Reduced Pressure Detector Assembly, Osy Shutoff, Cubic Feet Meter, Short Lay Length
This 6 inch reduced pressure detector assembly is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and from other contaminants found at the service line entrance. This assembly consists of a short lay length stainless steel body, test cocks, corrosive resistant stainless steel bottom mounted relief valve, torsion spring check valves, outside stem and yoke resilient seated gate valves and comes furnished with a cubic foot per minute meter to detect underground leaks and unauthorized water use.
Product Features
- Bottom mounted relief valve reduces clearance requirements when installed against an outside wall
- Short end to end dimensions makes retrofit easy
- UL and FM outside stem and yoke resilient seated gate valves
- Torsion spring check valves provides maximum flow at low pressure drop
- Thermoplastic check valves with stainless steel hinge pins for trouble-free operation
- Compact construction for smaller enclosures
- Health hazard application
- Stainless steel body is half the weight of competitive designs reducing installation and shipping costs
- Detects underground leaks and unauthorized water use
Specifications | |
---|---|
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Does Not Apply To Product |
Brand Name | Watts |
Bypass | Yes |
Cap And Tether | No |
Disc Material | Rubber |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | 994RPDA-OSY-CFM 6 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0438060 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 994RPDA |
Strainer | No |
Type | Valve to Accessory |
-
Downloads