4000BLT
This portable hydrant meter backflow preventer, model 4000BLT, prevents the reverse flow of polluted from entering into the potable water supply where flow is in one direction and the possibility of cross-connections exists, such as at a fire hydrant or other non-permanent installation. It consists of stainless steel body construction with stainless steel internal parts. Its portable, lightweight design provides long-term service with minimal maintenance. Series 4000BLT is ideal for use on existing hydrant meter hookups. It is factory assembled and tested. Various inlet and outlet sizes are available.
Features
- Stainless steel for longevity
- Support stand included
- Female and male NPT inlet and outlet
- Internal parts serviceable in line from top of unit
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Bronze |
Body Material | Bronze |
Body Pattern | Does Not Apply To Product |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 737733008330 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 2 1/2 IN |
Inlet Connection Size-Metric | 65 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.06 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0690619 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 4000BLT |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |